- SMC Home
- Products
- Directional Control Valves
- Direction Control Valve Clean Room Products
- 10-SZ Clean Room Valve
- 10-SS5Z3-60S Manifold Serial Transmission Type Clean Series
10-SS5Z3-60S*, Manifold, Serial Transmission Type, Clean Series
Series 10-SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The 10-SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.
- Cassette type manifold
- Serial transmission unit
- Current consumption (within unit): 0.1A
- Maximum 8 stations available as standard
- Internal and external pilot available
- Fitting specs: straight, elbow (upward, downward)