10-SZ3000, 5 Port Solenoid Valve, Cassette Type, Clean Series

Series 10-SZ3000 is a 5 port solenoid valve, body ported type with a cassette style manifold. The 10-SZ series offers high reliability and long life of 50 million cycles or more. The connector entry direction can be changed from top to side with a simple operation. Low power consumption and a fast response time of 10ms are obtained with a unique pilot valve construction.

  • Fluid: Air
  • Operating pressure range: up to 0.7Mpa
  • Coil rated voltage: 24, 12, 6, 5, 3 DC
  • Pilot type: common exhaust type for main and pilot valve
10-SZ3000, 5 Port Solenoid Valve, Cassette Type, Clean Series
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Actuation Configuration Status
Pilot Type Configuration Status
Back Pressure Check Valve Configuration Status
Voltage Configuration Status
Common Specification Configuration Status
Electrical Entry Configuration Status
Light/Surge Voltage Suppressor Configuration Status
Switch Specification Configuration Status
Manual Override Configuration Status
A, B Port Size Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate