- SMC Home
- Products
- Fittings Tubing Speed Controls
- Connectors for Clean Rooms
- TU Clean Room
- 10-TU Polyurethane Tubing Metric Clean Series
10-TU, Polyurethane Tubing, Metric, Clean Series
Series 10-TU tubing is a high quality, flexible, polyurethane tubing available for clean environments, with a particle generation of grade 1. The minimum bending radius (value at which the tubing will fold at a temperature of 20 °C) ranges from 10mm to 35mm, depending on the model selected. The 10-TU clean series is available in a 20m/roll length. Available colors include: black, white, red, blue, yellow, green, clear and orange.