- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Specialty Actuators
- Pneumatic Actuators For Clean Rooms
- Pneumatic Guided Actuators For Clean Rooms
- 10-11-12-21-22-CXS
- 10-11-12-21-22-CXSJ Compact Dual Piston Rods Clean Room Series Copper Fluorine Silicone-free
10/11/12/21/22-CXSJ, Compact Dual Piston Rods, Clean Room Series, Copper Fluorine Silicone-free
SMC's clean room version of the CXS dual rod cylinder is available in 6 bore sizes (6, 10, 16, 20, 25 and 32mm) with stroke lengths up to 100mm. It is suited for accurate pick-and-place applications or light duty material handling. The CXSJ, compact, dual rod cylinder is available in 2 bore sizes (6mm and 10mm) with strokes up to 50mm. Both the CXS and the CXSJ can be used with either reed or solid state switches.
- Clean series types include 11- (vacuum suction type) and 12- (relief type with specially treated sliding parts)
- Other specs include copper, fluorine and silicon-free + low particle generation (21-/22-)
- 11- and 22- are available with slide or ball bushing bearings
- 12- and 21- are ball bushing bearings