- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Clean Room
- Grippers Escapements
- 11-22-MDHR3
- 11-22-MDHR3 Air Gripper 3-Finger Rotary Actuated Clean Series
11/22-M(D)HR3, Air Gripper, 3-Finger Rotary Actuated, Clean Series
Series 11/22-M(D)HR3, a 3-finger rotary actuated clean series gripper, features high precision centering and high repeatability. A double acting rotary actuator and precision ball bearings permit smooth action without vibration. This series is applicable for clean room class 10.
- Rotary actuated air gripper
- Three fingers
- Auto switch capable
- Clean room series
- Bore sizes available: 10mm, 15mm