- SMC Home
- Products
- Pneumatic Actuators
- Grippers for Pick and Place
- Gripper-3 Finger
- High Precision - 3 Finger MHR
- 11-22-MDHR3 Air Gripper 3-Finger Rotary Actuated Clean Series
11/22-M(D)HR3, Air Gripper, 3-Finger Rotary Actuated, Clean Series
The 11/22-MHR3 Series, 3-finger grippers meets Class 10 cleanroom standards. Its cross roller guide provides smooth actuation for high precision and repeatability making it suitable for end-of-arm (end effector) or pick and place applications.
- Double acting, rotary actuated
- Bore sizes: 10, 15 mm
- High repeatability: ±0.01 mm
- Mounting: axial, lateral and vertical sides
- Fluorine or lithium soap based grease
- Auto switch capable