- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Specialty Actuators
- Pneumatic Actuators For Clean Rooms
- Grippers Escapements
- 11-22-MHL2
- 11-22-MHL2 Parallel Style Wide Opening Air Gripper Clean Series
11/22-MHL2, Parallel Style Wide Opening Air Gripper, Clean Series
Clean Room series 11/22-MHL2 air grippers are designed for applications that require a wide travel range of gripper fingers. The MHL is ideal for gripping many different sized parts. Finger motion is synchronized by a rack-and-pinion mechanism. The double piston construction creates a compact gripper with large holding force. Available in bore sizes 10, 16, 20, 25, 32 and 40. Axial mounting (tapped body or through hole) or lateral mounting options available. Auto switch capable.
- Wide opening air gripper
- Parallel style
- Applicable bore size: 10, 16, 20, 25, 32, 40 mm
- Opening/closing stroke range: 20-200 mm
- Auto switch capable
- Clean Room series