- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Rodless Actuators
- Rodless Cylinder Magnetically Coupled
- Rodless Cylinder - Magnetically Coupled - Sine Wave Motion
- Rodless Cylinder REA Magnetically Coupled Sine Accelerating Decelaration
- Rodless Cylinder 12-REA Sine Accelerating Decelarating Clean Room Magnetically Coupled
Rodless Cylinder, 12-REA, Sine, Accelerating & Decelarating Clean Room, Magnetically Coupled
The 12-REA, Sine Rodless Cylinder - Magnetically Coupled accelerates slowly at beginning stroke and decelerates at end stroke designed for working with delicate materials such as silicone wafers, magnetic disks or LCD substrates yet optimizing throughput with speeds of up to 300 mm/sec. The 12-REA features specially designed U-shaped cushion rings at the cylinder end caps to prevent hard stops. The corresponding sides of the piston head have special cushion packing to faciliate smooth acceleration at the start of stroke. It uses fluorine grease making it inert to temperature fluctuations, chemical exposure and various gases which will not cause cracking or swelling in synthetic rubbers or elastomers qualifying it for ISO Class 5 (Class 100) clean room rating. Please note the 12-REA must be used with an external guide to support the load.
- Bore sizes: 25, 32 40, 50, 63 mm
- Stroke lengths: 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000 mm
- Maximum stroke length: 1300 mm (25, 32, 40, 50 & 63 bore)
- Minimum operating pressure: 0.18 MPa (26 psi)
- Speed: 50 ~ 300 mm/sec.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories