- SMC Home
- Products
- Secondary Battery
- Process Valve
- 25A-VX2 Process Valve
- 25A-VX22 Single Unit Direct Operated 2 Port Solenoid Valve for Water
25A-VX2*2, Single Unit, Direct Operated 2 Port Solenoid Valve for Water
The VX2 for water is available with brass and stainless steel body. Three body sizes are available, with port size ranges from 1/8" to 1/2". NBR seal is used as standard and FKM or EPDM is optional. Flow rate ranges from Cv of 0.23 to 2.21.
- IP65 enclosure
- Normally Closed and Normally Open type available, Class B coil
- Special construction improves service life when compared with current shading coil
- Power consumption: size 1 - 4.5w; size 2 - 7w; size 3 - 10.5w
- Body material: C37 (brass), stainless steel
- Copper and Zinc Free