- SMC Home
- Products
- Air Dryers Main Line Filters
- Air Dryers
- Heatless Regenerative Dryers
Heatless Regenerative Dryers
Regenerative desiccant drying systems provide the greatest level of drying capability amongst widely available drying technologies. The ID and IDW series are heatless units that produce atmospheric dew points of -22°F (-30°C) and below and ISO 8573-1 moisture classes of class 3 and better. Heatless designs alternate between two desiccant columns and use a small portion of the dried air from the column in service to regenerate the other column, thus assuring continuous capability of providing dried air.
- Not available in Canada
ID
Heatless air dryer ID series is best when dry air with a low dew point is needed. Supply dry air with a low dew point below 30°C. Air dryer series ID is compact and light weight without heater and electric control board. Possible to check the outlet dew point with the indicator. (Self-regenerative style allows for easy maintenance.)
- Not available in Canada
- Inlet flow rates from 4 to 34 scfm in 4 sizes
- -22 and -58°F atmospheric dew point options (-30 and -50°C)
- Dew point indicator standard
- Max. inlet air temperature: 122°F / 50°C
- Easy to maintain
- Connections: NPT, Rc or G threads
IDW
The IDW series is a heatless unit that produces atmospheric dew points of -22°F (-30°C) and below, and ISO 8573-1 moisture classes of class 3 and better. Heatless designs alternate between 2 desiccant columns and use a small portion of the dry air from the column in service to regenerate the other column, thus assuring continuous capability of providing dry air.
- Not available in Canada
- Inlet flow rates from 4 to 365 scfm in 17 sizes
- -40°F / °C pressure dew point standard, can be configured for -100°F / -73°C
- Max. inlet air temperature: 122°F / 50°C
- Easy to maintain
- Connections: NPT threads
- For use in North America
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery