- SMC Home
- Products
- Airline Equipment
- Air Management System
- Residual Pressure Relief 3-Port Solenoid Valve
Residual Pressure Relief 3-Port Solenoid Valve
The VP*E-X660/X661 series isolation (residual pressure relief) valves facilitate the Air Management System putting the machine in isolation mode for a longer-term idle state. This eliminates constant losses due to leaks in the downstream equipment. The soft option is recommended when using the AR*S series standby regulator for controlled pressurization of the system.
VP*46E-X660/X661, 3-Port Solenoid Valve, Residual Pressure Relief
The VP-X660/X661 series residual pressure relief valves completely shut off the air supply, putting the machine in isolation mode for long-term idle states. It includes a soft-start option to ensure controlled system initialization when paired with mechanical regulators. Available in both normally closed and normally open configurations, it eliminates 100% of air loss caused by micro-leaks in downstream equipment over long periods of inactivity. It’s favored by safety engineers and plant operations managers because it mitigates the safety hazards associated with uncontrolled dumping of residual pressure and the abrupt pneumatic surges upon machine start-up.