G
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0 to 1.5MPa, depending on the selected gauge. Panel mounting is possible.
G(A)36, Pressure Gauge for General Purpose (O.D. 37)
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0 to 1.5MPa, depending on the selected gauge.
- General purpose pressure gauge w/limit indicator
- Back side or vertical side thread
- Pressure range: 0 to 1.5MPa (0 to 225psi)
- Indication precision: ±3% F.S. (full span)
G(A)46, Pressure Gauge, w/Limit Indicator & Cover Ring Assembly (O.D. 42)
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0 to 1.5MPa, depending on the selected gauge. Panel mounting is possible.
- General purpose gauge w/limit indicator
- Back or vertical side thread
- Indication precision: ±3% F.S. (full span)
G, Pressure Gauge for General Purpose (O.D. 15, 26)
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0 to 1.5MPa, depending on the selected gauge.
- General purpose pressure gauge
- Type: back thread side
- Pressure range: 0 to 1.0 MPa (0 to 150PSI)
- Indication precision: ±5% F.S. (full span)
G36-L/G46-L/G53-L/G63-L, Pressure Gauge w/Limit Indicator, Color Zone Type
With the color zone limit indicator, users can set up the gauge for quick, "at a glance" indication of the appropriate operating pressure. Adjustable red rings indicate low or excessive pressure while a needle in the green zone indicates appropriate pressure for the operation. Pressure ranges vary from 0 to 1 MPa.
- Red and green color zones for improved visibility of pressure control range
- Back side thread
- Port size: G36: R1/8, NPT1/8; G46: R1/8, R1/4, NPT1/8, NPT1/4, G53, G63: R1/8, R1/4
- X30 option for MPa, psi indication (G36, G46 only)
G(A)33, Pressure Gauge for General Purpose (O.D. 30)
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0 to 1.5MPa, depending on the selected gauge.
- General purpose pressure gauge
- Back side or vertical side thread
- Pressure range: 0 to 1.0MPa
- Indication precision: ±3% F.S. (full span)
G43, Pressure Gauge for General Purpose (O.D. 43)
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0 to 1.5MPa, depending on the selected gauge.
- General purpose pressure gauge
- Ø43 o.d.
- Back side thread
- Indication precision: ±3% F.S. (full span)
G46-SRA/B, Pressure Gauge for Clean Regulator w/Limit Indicator (O.D. 42)
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0 to 1.5MPa, depending on the selected gauge. Panel mounting is possible.
- Pressure gauge for clean regulator w/limit indicator
- O.D: ø42
- Back side thread
- Indication precision ±3% F.S. (full span)
- Pressure range: 0 to 1.0MPa
G46E, Pressure Gauge, Oil-free, External Parts Copper-free w/Limit Indicator (O.D. 42)
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0 to 1.5MPa, depending on the selected gauge. Panel mounting is possible.
- Oil-free/external parts copper-free pressure gauge with limit indicator
- Ø42 o.d.
- Back side thread
- Indication precision: ±3% F.S. (full span)
G49, Pressure Gauge for Clean Series (O.D. 44)
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0 to 1.5MPa, depending on the selected gauge.
- Pressure gauge for clean series (10-series)
- O.D: ø44
- Back side thread
- Indication precision: ±3% F.S. (full span)
- Pressure range: 0 to 1.0MPa
GZ46(E), Pressure Gauge for Vacuum (O.D. 42)
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0 to 1.5MPa, depending on the selected gauge. Panel mounting is possible.
- Configurator for vacuum only or vacuum/positive pressure
- Center back mount
- Available in standard or oil free/external parts copper free
- ø42 O.D.
GP46, Pressure Gauge w/Switch (O.D. 42)
SMC offers a variety of pressure gauges including general purpose, oil-free/external parts copper-free with limit indicator, clean series and a pressure gauge with a pressure switch. Pressure ranges vary from 0 to 1.5MPa, depending on the selected gauge. Panel mounting is possible.
- Pressure gauge with built-in switch
- Equipped with a light for verifying operation
- Equipped with a limit indicator
- Optional cover ring assembly and 3m lead wire length
- Pressure range 0 to 1.0 MPa
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery