- SMC Home
- Products
- Sensors Switches Controllers
- Auto Switches
- Analog Auto Switch
- Analog Auto Switch Display Sensor Monitor
Analog Auto Switch, Display Sensor Monitor
The D-MH1 series outputs the analog voltage according to the actuator stroke position. The D-MH1 offers both analog auto switch and/or display sensor Monitor, which allows for remote detection position setting. Labor is reduced by eliminating the need to fine-tune the switch mounting position and easy adjustment even in narrow place and moving parts By selecting either the 3-setting mode or the 2-setting mode, various uses can be accommodated and productivity can be improved.
- Analog auto switch
- Max. 3 position points
- Analog voltage output: 1 to 5 V
- Detection of gripper finger wear
- Minimized lead-wire disconnection risk
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.