- SMC Home
- Products
- Process Gas Equipment
- Diaphragm Valves
- Manually Operated
- AP Manually Operated Diaphragm Valve
- AP3800-AP3900 Diaphragm Valve Manually Operated for High Flow
AP3800/AP3900, Diaphragm Valve, Manually Operated for High Flow
Series AP is an ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. The series is available in air operated and manually operated valves with low and high pressures. Available options include Hastelloy® C22, 316L SS secondary remelt, and the choice of normally closed or normally open indicator switch.
- Suitable for UHP gas supply line
- Body material: 316L SS secondary remelt
- Purge ports and monoblock configurations available
- LOTO available (AP3900)