- SMC Home
- Products
- Fittings Tubing Speed Controls
- Speed Controllers
- AS-JAS w-Built-in One-touch Fitting
- Tamper Proof - Screwdriver Adjust
- AS1F-D Speed Controller One-touch Fitting Elbow Universal Style Flat Head Screwdriver Adjusting
AS*1F-D, Speed Controller, One-touch Fitting, Elbow & Universal Style, Flat Head Screwdriver Adjusting
Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
- Flat head screw driver adjustable speed controller
with one-touch fittings - Flow rate can be adjusted with a flat head screw driver
- Prevents inadvertent manual operation
- Elbow style
- Meter-in or meter-out control
- Body sizes: M5, 1/8, 1/4, 3/8, 1/2
- Various port sizes in both inch and metric