- SMC Home
- Products
- Fittings Tubing Speed Controls
- Speed Controllers
- AS-JAS w-Built-in One-touch Fitting
- Tamper Proof - Screwdriver Adjust
- AS1F-T Speed Controller In-line One-touch Fitting Tamper Proof
AS*1F-T, Speed Controller, In-line, One-touch Fitting, Tamper Proof
Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
- In-line type with stainless steel specification for use in
corrosive environments - Requirement of special tool for adjustments offers extra
protection against inadvertent operation - One-touch fittings
- Meter-in and meter-out types easily determined by the flow
direction symbol on the resin body - Threads with and without sealant are available as standard