- SMC Home
- Products
- Fittings Tubing Speed Controls
- Speed Controllers
- AS-JAS w-Built-in One-touch Fitting
- Special Application
- Residual Pressure Release
- AS1FE Speed Controller Residual Pressure Exhaust
AS***1FE, Speed Controller, Residual Pressure Exhaust
AS speed controller variants for operation in special applications include low speed and residual pressure release types.
- Speed controller with residual pressure release valve with one-touch fittings
- Body sizes: 1/8, 1/4, 3/8, 1/2
- Elbow or universal style
- Meter-in or meter-out control
- Port sizes: 01, 02, 03, 04
- Tube sizes O.D. (mm): 4, 6, 8, 10, 12