- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Speed Controllers
- ASFG Stainless Steel
- AS1FG Speed Controller In-line One-touch Fitting Stainless Steel
AS*1FG, Speed Controller, In-line, One-touch Fitting, Stainless Steel
Suitable for applications where copper free specifications are required, the “AS*FG” series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.
- In-line type with stainless steel specification for use in corrosive environments
- Available with PT or NPT ports
- One-touch fittings
- Meter-in and meter-out types easily determined by the flow
direction symbol on the resin body - Threads with and without sealant are available as standard