- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Speed Controllers
- AS w-Built-in One-touch Fitting
- AS-FS With Indicator
- AS21FS Speed Controller with Indicator Elbow Type Uni Thread
AS*2*1FS, Speed Controller with Indicator, Elbow Type, Uni Thread
Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
- Two indicator window directions available
- Larger push-lock type handle
- Reduces flow setting time and setting errors
- Flow rate reproducibility
- Easier to insert and remove the tube