- SMC Home
- Products
- Fittings Tubing Speed Controls
- Speed Controllers
- AS Stainless Steel
- AS21FSG Speed Controller with Indicator Elbow Type Stainless Steel
AS*2*1FSG, Speed Controller with Indicator, Elbow Type, Stainless Steel
Suitable for applications where copper free specifications are required, the “–FG” series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. The body and adjustment are made of high impact white resin for a clean look. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.
- Easier to operate w/larger handle
- Wide viewing angle
- Two indicator window directions available