AS*2,4*0, Speed Controller, Standard, Metal Body Elbow Style

Lightweight, compact, and precision control make these speed controllers the right choice for many heavy-duty applications. These speed controllers are offered with in-line and elbow construction to give the widest choice to your unique application. Locking nuts are included as standard as well as simplified mounting. Thread sizes range from M3 to 2 and are available in both inch (NPT) and metric R/Rc(PT)

  • Metal body elbow style
  • Body sizes: M3, M5, 1/8, 1/4, 3/8, 1/2
  • Meter in or meter out
  • Port sizes: M3, M5, 10-32UNF, 1/8, 1/4, 3/8, 1/2
AS*2,4*0, Speed Controller, Standard, Metal Body Elbow Style
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Style Configuration Status
Control Method Configuration Status
Thread Configuration Status
Port Size Configuration Status
Option Configuration Status
Lock Nut Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate