- SMC Home
- Products
- Fittings Tubing Speed Controls
- Connectors for Clean Rooms
- AS Clean Room Speed Controller
- AS-FPQ-FPG Speed Controller One-touch Fitting Clean Room
AS-FPQ/FPG, Speed Controller, One-touch Fitting, Clean Room
Using SMC flow controls with built in one-touch fittings minimizes installation time, reduces mounting height and enables a more compact machine design. These flow controls allow the body to be rotated to facilitate simple installation. Available in thread sizes from M3 to 1/2 in both inch (NPT) and metric R(PT) and with tube sizes from 3.2mm to 12mm OD (metric) and 1/8 to 1/2 OD (inch) and with optional elbow and universal style (increased flexibility) and meter in and meter out, these flow controls are designed to meet most applications.
- Speed controller for clean room
- Brass or stainless steel available
- 4 body sizes available as standard
- Built-in one touch fittings