- SMC Home
- Products
- Pneumatic Actuators
- Actuator Accessories
- Auto Switch
- Reed and Solid State Auto Switch
- Auto Switch Solid State Heat Resistant
Auto Switch, Solid State, Heat Resistant
SMC offers a variety of auto switches for actuators and air grippers. Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light. Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations. Various lead wire lengths are available.
- Solid state auto switches
- Heat resistant, 2-color indication type
- Rail mounting style
- Electrical entry: grommet