Auto Switch, Solid State, Water Resistant, 2-Color Indication

SMC offers a variety of auto switches for actuators and air grippers.  Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light.  Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations.  Various lead wire lengths are available.

  • Solid state auto switch
  • Magnetic field resistant, 2-color indication
  • Rail mounting style
  • Electrical entry: grommet
Auto Switch, Solid State, Water Resistant, 2-Color Indication
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Band Mount Configuration Status
Rail Mount Configuration Status
Tie-rod Mount Configuration Status
Direct Mount Configuration Status
Lead Wire or Prewired Connector Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate