- SMC Home
- Products
- Airline Equipment
- Combination Units
- AWD Combination Mist Separator Regulator
- AWD-D Micro-mist Separator with Regulator Modular
AWD-D, Micro-mist Separator with Regulator, Modular
For applications requiring micro-mist separation up to .01µm with adjustable pressure regulation, the AWD offers these features built into one unit. This combination of products saves space and mounting hardware. Available with ports from 1/8 to 1/2 with NPT, Rc and G (PF) threads as standard. The many options available such as auto-drain, gauge, variety of bowl choices and regulation set pressures make this series easy to configure to your application.
- Urban white color
- Modular style regulator micro-mist separator
- Minimize space and piping
- Three body sizes
- Port size: 1/8, 1/4, 3/8 and 1/2
- Filtration: 0.01µm