- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Linear Actuators
- Round Body Repairable
- CG1 Round Body Repairable Actuator
- CDG1W-Z Air Cylinder Double Acting Double Rod
C(D)G1W-Z, Air Cylinder, Double Acting, Double Rod
Series CG1W double rod, double acting air cylinder has 8 bore sizes and can meet any application need. The tube is extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Style: double acting double rod
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, & 100
- Strokes (mm): 25 through 300
- Mounts: basic, axial foot, flange, trunnion
- Variety of switches available