- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Low Speed-Low Friction
- Low Speed Actuators
- CJ2X Low Speed Actuator
- CDJ2X Air Cylinder Double Acting Single Rod Low Speed
C(D)J2X, Air Cylinder, Double Acting, Single Rod, Low Speed
The CJ2X microspeed cylinder series operates smoothly with minimal stick-slip. This series achieves stable low speed operation even at 0.5 mm/s (1mm/s for ø16 or smaller). The average speed is obtained by dividing the stroke by the piston rod movement time. All models have the same dimensions as the standard cylinders.
- CJ2, low friction type
- Mountings: basic, foot, flange, double clevis
- Bore sizes: 10mm, 16mm
- Strokes up to 200mm
- Auto switch capable
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
- Airline Modular Lubricators
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
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing & Speed Controls