Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet
-- Pick an Option --
None
D (Built-in)
Mounting
-- Pick an Option --
B (Standard)
C (Single Clevis)
D (Double Clevis)
F (Front Flange)
G (Rear Flange)
L (Foot)
T (Center Trunnion)
Tube
-- Pick an Option --
125~160 Aluminum (with or w/o magnet);180~200 Steel (w/o magnet),Aluminum (w/magnet);250 Steel
F (125 to 160mm Steel)
Bore Size
-- Pick an Option --
125mm
140mm
160mm
180mm
200mm
250mm
Thread
-- Pick an Option --
Rc
TN (NPT)
TF (G)
Stroke
-- Pick an Option --
100mm
150mm
200mm
250mm
300mm
350mm
400mm
500mm
600mm
700mm
800mm
900mm
1000mm
1100mm
1200mm
1300mm
1400mm
1500mm
1600mm
1700mm
1800mm
1900mm
2000mm
2100mm
2200mm
2300mm
2400mm
Option
-- Pick an Option --
Cushion at Both Ends
H (Rear Cushion)
HJ (Rear Cushion & Nylon Tarpaulin Rod Boot)
HK (Rear Cushion & Heat Resistant Tarpaulin Rod Boot)
J (Nylon Tarpaulin Rod Boot & Cushion at Both Ends)
JN (Nylon Tarpaulin Rod Boot w/o Cushions)
JR (Nylon Tarpaulin Rod Boot & Front Cushion)
K (Heat Resistant Tarpaulin Rod Boot & Cushion at Both Ends)
KN (Heat Resistant Tarpaulin Rod Boot w/o Cushion)
KR (Heat Resistant Tarpaulin Rod Boot & Front Cushion)
N (w/o Cushion)
R (Front Cushion)
Cylinder Switch Type
-- Pick an Option --
No Switch
M9B--Solid State , Gen. Purpose, 2 Wire, Horizontal, 0.5M
M9BA--Solid State, Water Resist., 2 Wire, Horizontal
M9BV--Solid State , Gen. Purpose, 2 Wire, Vertical, 0.5M
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9BWV--Solid State, 2-color Indication, 2 Wire, Vertical
M9N--Solid State , Gen. Purpose, 3 Wire NPN, Horizontal, 0.5M
M9NA--Solid State, Water Resist., 3 Wire NPN, Horizontal
M9NV--Solid State , Gen. Purpose, 3 Wire NPN, Vertical, 0.5M
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical
M9P--Solid State , Gen. Purpose, 3 Wire PNP, Horizontal, 0.5M
M9PA--Solid State, Water Resist., 3 Wire PNP, Horizontal
M9PV--Solid State , Gen. Purpose, 3 Wire PNP, Vertical, 0.5M
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
M9PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical
A90--Reed, AC Volt, Horizontal, 0.5M
A93--Reed, DC Volt, AC Volt, LED, Horizontal, 0.5M
A96--Reed, DC Volt, LED, Horizontal, 0.5M
Lead Wire or Pre-wired Connector
-- Pick an Option --
0.5m Lead Wire (Or None in the Case of No Switch)
L (3m Lead Wire)
Z (5m Lead Wire)
MAPC (1.0m Cord Length, M8-3 Pin Connector)
MBPC (1.0m Cord Length, M8-4 Pin Connector)
MDPC (1.0m Cord Length, M12-4 Pin Connector)
SAPC (0.5m Cord Length, M8-3 Pin Connector)
SBPC (0.5m Cord Length, M8-4 Pin Connector)
SDPC (0.5m Cord Length, M12-4 Pin Connector)
LAPC (3.0m Cord Length, M8-3 Pin Connector)
LDPC (3.0m Cord Length, M12-4 Pin Connector)
Number
-- Pick an Option --
2 pcs. (Or None in the Case of No Switch)
3 pcs.
4 pcs.
S (1 pc.)
Lock Unit Built-in Magnet
-- Pick an Option --
None
D (Built-in)
Lock Unit Switch Type
-- Pick an Option --
No Switch
A90--Reed, AC Volt, Horizontal, 0.5M
A90L--Reed, AC Volt, Horizontal, 3M
A93--Reed, DC Volt, AC Volt, LED, Horizontal, 0.5M
A93L--Reed, DC Volt, AC Volt, LED, Horizontal, 3M
M9B--Solid State , Gen. Purpose, 2 Wire, Horizontal, 0.5M
M9BL--Solid State , Gen. Purpose, 2 Wire, Horizontal, 3M
M9BZ--Solid State , Gen. Purpose, 2 Wire, Horizontal, 5M
M9N--Solid State , Gen. Purpose, 3 Wire NPN, Horizontal, 0.5M
M9NL--Solid State , Gen. Purpose, 3 Wire NPN, Horizontal, 3M
M9NZ--Solid State , Gen. Purpose, 3 Wire NPN, Horizontal, 5M
M9P--Solid State , Gen. Purpose, 3 Wire PNP, Horizontal, 0.5M
M9PL--Solid State , Gen. Purpose, 3 Wire PNP, Horizontal, 3M
M9PZ--Solid State , Gen. Purpose, 3 Wire PNP, Horizontal, 5M
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.