- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Round Body Repairable
- CG1 Round Body Repairable Actuator
- CDNG Cylinder with Lock Double Acting Single Rod
C(D)NG, Cylinder with Lock, Double Acting, Single Rod
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
- Cylinder with lock, CNG series
- Double acting, single rod
- Cushion: rubber bumper, air cushion
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capability