- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Rotary Actuators
- Rack and Pinion
- Rack and Pinion Metric Specifications
- CRA1-Z Rotary Actuator
- CDRA1-Z Rotary Actuator Rack Pinion Standard
C(D)RA1-Z, Rotary Actuator, Rack & Pinion, Standard
The CRA1-Z rack and pinion actuator offers compact auto switches which can be mounted from the front with width reduction by 14mm. Bore sizes on standard model are 30, 50, 63, 80, and 100mm. The angle adjustable type, CRA1**U-Z, has been added to the line in bore sizes 50, 63, 80 and 100. Units may be ordered auto-switch capable and with replaceable cushions. Many variations of the shaft types are available.
- Compact auto switches mountable on 2 surfaces
- Auto switch can be mounted from the front
- Easy adjustment of cushion valve (not available on size 30)
- Cushion seal is replaceable