Select values from the drop down lists or make appropriate selections to configure the part number.
Specification
-- Pick an Option --
C (Metric Specifications)
Magnet
-- Pick an Option --
None
D (Built-in)
Mounting
-- Pick an Option --
B (Basic Type)
L (Foot Type)
Shaft Type
-- Pick an Option --
S (Single Shaft)
W (Double Shaft)
X (Single Shaft w/Four Chamfers)
Y (Double Shaft w/Key)
Z (Double Shaft w/Four Chambers)
Type
-- Pick an Option --
Standard
U (Angle Adjustable)
Size
-- Pick an Option --
50
63
80
100
Rotating Angle
-- Pick an Option --
90 (90°)
100 (100°)
180 (180°)
190 (190°)
Air Cushion
-- Pick an Option --
None
C (w/Air Cushion)
Actuation Type
-- Pick an Option --
1 (2 Position Single)
2 (2 Position Double)
3 (3 Position Closed Center)
4 (3 Position Exhaust Center)
5 (3 Position Pressure Center)
Voltage
-- Pick an Option --
1 (100 AC)
2 (200 AC)
3 [110 VAC, (115 VAC)]
4 [220 VAC, (230 VAC)
5 (24 VDC)
6 (12 VDC)
7 (240 VAC)
Electrical Entry
-- Pick an Option --
G (Grommet, Lead Wire 300mm)
H (Grommet, Lead Wire 600mm)
L (L-type Plug Connector, 300mm)
LN (L-type Connector, w/o Lead Wire)
LO (L-type Plug Connector, w/o Connector)
M (M-type Plug Connector, Lead Wire 300mm)
MN (M-type Plug Connector, w/o Lead Wire)
MO (M-type Plug Connector, w/o Connector)
D (DIN Terminal w/Connector, IP65 Compatible)
DO (w/o Connector)
T (Conduit Terminal, IP65 Compatible)
Light/Surge Voltage Suppressor
-- Pick an Option --
w/o Light/Surge Voltage Suppressor
S (w/Surge Voltage Suppressor)
Z (with Ligh/Surge Voltage Suppressor)
R (w/Surge Voltage Suppressor, Non-polar)
U (with Light/Surge Voltage Suppressor, Non-polar)
Manual Override
-- Pick an Option --
Non-locking Push Type
D (Push-turn Locking Slotted Type)
E (Push-turn Locking Lever Type)
Auto Switch
-- Pick an Option --
No Switch
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal
M9BA--Solid State, Water Resist., 2 Wire, Horizontal
M9BAV--Solid State, Water Resist., 2 Wire, Vertical
M9BV--Solid State, Gen. Purpose, 2 Wire, Vertical
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9BWV--Solid State, 2-color Indication, 2 Wire, Vertical
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal
M9NA--Solid State, Water Resist., 3 Wire NPN, Horizontal
M9NAV--Solid State, Water Resist., 3 Wire NPN, Vertical
M9NV--Solid State, Gen. Purpose, 3 Wire NPN, Vertical
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal
M9PA--Solid State, Water Resist., 3 Wire PNP, Horizontal
M9PAV--Solid State, Water Resist., 3 Wire PNP, Horizontal
M9PV--Solid State, Gen. Purpose, 3 Wire PNP, Vertical
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
M9PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical
A90--Reed, AC Volt, Horizontal
A90V--Reed, DC Volt, AC Volt, Vertical
A93--Reed, DC Volt, AC Volt, LED, Horizontal
A93V--Reed, DC Volt, AC Volt, LED, Vertical
A96--Reed, DC Volt, LED, Horizontal
A96V--Reed, DC Volt, LED, Vertical
Lead Wire or Prewired Connector
-- Pick an Option --
0.5m (Or None in the Case of No Switch)
L (3m)
M (1m)
Z (5m)
SAPC (0.5m Cord Length, M8-3 Pin Connector)
SBPC (0.5m Cord Length, M8-4 Pin Connector)
SDPC (0.5m Cord Length, M12-4 Pin Connector)
MAPC (1.0m Cord Length, M8-3 Pin Connector)
MBPC (1.0m Cord Length, M8-4 Pin Connector)
MDPC (1.0m Cord Length, M12-4 Pin Connector)
SC (0.3m Cord Length, M12-4 Pin Connector, 3 & 4 Out)
Number
-- Pick an Option --
2 pcs. (Or None in the Case of No Switch)
S (1 pc.)
Options in: Gray are not compatible with other selected option value. Red conflict with another selected option value. Amber are not recommended.