- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Specialty Actuators
- Valve Mounted
- CVS1 Large Bore Actuator
- CDVS1 Valve Mounted Cylinder Double Acting Single Rod
C(D)VS1, Valve Mounted Cylinder, Double Acting, Single Rod
Series CVS1 is a double acting, single rod, valve mounted cylinder with built-in speed controller. Operation style can be changed to normally retracted or normally extended. Single, double, and 3 position solenoid valves can be installed. There are seven mounting options available for the CVS1 series and bore sizes range from 40mm to 100mm. An auto switch cylinder with the switch installed can also be manufactured.
- Non-rotating, double acting, valve mounted
- Applicable bores (mm): 40, 50, 63, 80, 100
- 7 mounting styles
- Auto switch capable