- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Tie Rod Linear Actuators
- CA2 Tie Rod Linear Actuators
- CA2-Z Double Acting Single Rod Stroke Option
CA2-Z, Double Acting Single Rod, Stroke Option
SMC's series CA2 with stroke options is a light weight tie rod air cylinder. The CA2 can be ordered with rod end or rear pivot brackets. A variety of auto switches are available for mounting, including compact switches and magnetic field resistant switches. The CA2 is available in 40, 50, 63, 80 and 100 bores sizes, and is RoHS compliant.
- XC8 option has adjustable stroke in the extend direction
- XC9 option has adjustable stroke in the retract direction
- XC10 is dual stroke with 4 positions (doulb rod type)
- XC11 is dual stroke with 3 positions (single rod type)
- XC12 is a tandem dual power cylilnder (single rod type)
- Bore sizes (mm): 40, 50, 63, 80, 100