- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Locking Rod Actuators
- CLG1 Locking Linear Actuator
- CDLG1N-A Air Cylinder Double Acting Single Rod Fine Lock
C(D)LG1*N/A, Air Cylinder, Double Acting, Single Rod, Fine Lock
The series CLG1 is provided with a compact locking mechanism that locks in both directions. The piston rod can be locked in either direction of its cylinder stroke. It is suitable for intermediate stops, for emergency stops, and for drop prevention. The CLG1 fine lock cylinder is part of SMC's CG1 cylinder series.
- Fine lock cylinder, CLG1 series
- Double acting, single rod
- 7 mounting styles available
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capability