- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Linear Actuators
- Pneumatic Compact Linear Actuators
- CQ2 Compact Pneumatic Cylinder
- CDQ2P Compact Cylinder High Magnetic Field Design
CDQ2*P, Compact Cylinder, High Magnetic Field Design
For welding environments, this standard double acting, single rod version of the CQ2 compact cylinder includes a high magnetic field capable magnet and a rod coil scraper. The CQ2 is available in bore sizes from 50mm to 80mm. It comes standard with male or female piston rod threads. It is possible to mount auto switches on any of the 4 surfaces.
- Auto switch capable for high magnetic field resistance
- Bore sizes: 50, 63, 80
- 6 mounting types available
- Metallic coil rod scraper
- Unique figure 8 seal design