- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Standard Linear Actuators
- CS2 Large Bore Tie Rod Actuator
- CDS2 Double Acting Single Rod Rod Option
C(D)S2, Double Acting, Single Rod, Rod Option
Series CS2-XC86 double acting, single rod, non-lube air cylinder that includes the rod end bracket. Aluminum die-cast is used for both the rod and head covers, which keep the actuator light weight. This series is available in bore sizes 125mm, 140mm and 160mm.
- Rod end bracket included for easy assembly
- Double acting, single rod
- Bore size (mm): 125, 140, 160
- Available port threads: Rc, NPT, G
- Auto switch capable option
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
- Electric Actuator Precision Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers & Drivers