- SMC Home
- Products
- Pneumatic Actuators
- Hydraulic Equipment
- Hydraulic Cylinders
- CH2 Double Acting Hydraulic Cylinder
- CHD2 JIS Hydraulic Cylinder Double Acting Single Rod
CH(D)2, JIS Hydraulic Cylinder, Double Acting, Single Rod
CH2 double acting hydraulic cylinders conform to JIS B 8367 specifications. Surge pressure generated when running into the cushion has been reduced by 30% or more compared to the CH series, due to the CH2's cushion seal system. Separate construction of the rod cover simplifies maintenance. Available in bore sizes 32mm to 100mm. All series types are available with auto switch capability with the exception of the steel tube type.