- SMC Home
- Products
- Chemical Handling Equipment
- Valves Manifolds
- LVH Fluoropolymer Valve Manual Operated
LVH, Fluoropolymer Valve, Manual Operated
LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
LVH20/30/40, High Purity Chemical Valve, Manually Operated, Integral Fitting, Single Type
LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Manually operated, integral fitting valve
- Body class: 2 (ø4 orifice dia.), 3 (ø8 orifice dia.), 4 (ø10 orifice dia.)
- Normally closed (N.C.)
- Applicable tubing size: 03 (ø3), 04 (ø4), 06 (ø6), 08 (ø8), 10 (ø10), 12 (ø12), 03 (1/8"), 05 (3/16"), 07 (1/4"), 11 (3/8"), 13 (1/2")
LVH20-A/30-A/40-A, High Purity Chemical Valve, Manually Operated, Threaded, Single Type
LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Manually operated, threaded type valve
- Body class: 2 (ø4 orifice dia.), 3 (ø8 orifice dia.), 4 (ø10 orifice dia.)
- Normally closed (N.C.)
- Port size: 01 (1/8), 02 (1/4), 03 (3/8), 04 (1/2)
- Pilot port thread: Rc, NPT
LVH*-AD/ND, High Purity Chemical Valve, Manually Operated, Organic Solvent Compatible
LVH series air operated high purity valves are corrosion resistant against acid, alkali and ultra pure water, making the LVH valve the perfect answer to overcome the harsh environments often encountered in wet process applications. Series LVH is a manually operated valve, available in a threaded or integral fitting type. ***We are currently experiencing long lead times for fluoropolymer products. Please consult with SMC representative for accurate lead times***
- Body material: New PFA/Stainless steel/PPS
- Diaphragm material: PTFE, EPR, NBR can be selected
- Organic solvents compatible
- Body: Stainless steel
- Buffer: Choose from FKM or EPDM
- Manifold type available
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery