- SMC Home
- Products
- Pneumatic Actuators
- Clamps Pneumatic Operated
- CKZP Pin Clamp Cylinder
- CKZP Shot Pin Cylinder
CKZP, Shot Pin Cylinder
Shot pin cylinder series CKZP is designed for both high precision and positioning repeatability. Also known as a locating pin cylinder, the configurations for the CKZP include bore sizes equivalent to 57mm and 71mm with strokes of either 25mm or 50mm. The proximity switch sensor and port thread type can also be selected. Widely used in automotive applications, the mounting is based on NAAMS standard (71mm bore)
- Rod extended deflection +/-1mm or less
- Non-rotational accuracy +/-1mm or less
- Positioning accuracy +/-0.05mm
- Distance accuracy +/-0.1mm
- Retract force 1764N and extending force 2362N