- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Linear Actuators
- Locking Rod Actuators
- CNA2 Tie Rod Locking Cylinder
- CNA2 Accessory Rod End Nut Standard Option
CNA2, Accessory, Rod End Nut (Standard Option)
Air cylinder series CA2 has been introduced with specifications and dimensions equivalent to the existing CA1 series. Several improvements have been made to the CA2 series including lateral load improvement, increase in cushioning capacity and adoption of the new cushion seal. There has been enhanced efficiency in handling for cushion valve adjustment and weight has been reduced by 5 to 15%. Stock control of the compact auto switches is easy, since a wide variety of auto switches are available.
- Accessory: rod end mounting nut
- Size: CNA2: 40, 50, 63, 80, 100
- Material: rolled steel