- SMC Home
- Products
- Fittings Tubing Speed Controls
- Check Valve
- Pilot Check Valve
Pilot Check Valve
SMC pilot check valves permit flow in one direction and only allow reverse flow if supplied with an appropriate pilot signal. They are available in thread sizes up to 1", and many configurations integrate One-touch connections for installation convenience. The several ASP series models integrate a speed control function for additional versatility.
AS-X785 Pilot Check Valve
AS-X785 is a pilot operated check valve that is intended for direct mounting on the device being controlled. It is available in combinations of threaded and One-touch connections for installation versatility.
ASP Pilot Check Valve
Series ASP is a speed controller with an integrated pilot check valve. This combination makes it possible to control cylinder speeds and permits temporary intermediate stops. The ASP is standard with electroless nickel plating on all brass parts and allows 360 degree freedom for tube mounting direction.
AKP Pilot Check Valve
AKP series Compact Pilot Check Valve designed as drop prevention when supply air is lost. It will also provide temporary intermediate stop. AKP series provides flexibility in piping orientations and it allows installation in multiple positions and in tight spaces. AKP series is available as pilot check valve and combination of pilot check valve with residual pressure release. AKP series can be installed as part of safety circuit to reduce risk of cylinder malfunction during intermediate stop as AKP check valve is installed next to the cylinder.
XTO Check Valve
The XTO series pilot operated check valve is an in-line model that features threaded connections. This high flow variant is available in thread sizes from 1/4" to 1".
XT34 Pilot Operated Check Valve
The XT34-303 series pilot operated check valve is a direct mounted model with threaded connections. It features an auto switch for confirmation of the closed state of the valve. This output can be used for a confirmation signal in a machine safety scheme.
ASP-X369 Pilot Operated Valve
ASP-X369 is a variant of the ASP series of speed controller with pilot operated check valve that is simply the pilot check function. It is designed to be directly mounted to the device that is being controlled. The pressure inlet is a One-touch connection for installation convenience
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories