KP
Series KP are one-touch fittings for clean room blow-off systems and drive air systems. The KP series is completely oil free and liquid-contact areas are non-metallic. Parts are cleaned, assembled and double packaged in a clean room. Resin parts for one-touch series KPQ/KPG (for drive system air piping) are polypropylene.

KP, Clean One-touch Fitting for Blowing Systems
Series KP are one-touch fittings for clean room blow-off systems and drive air systems. The KP series is completely oil free and liquid-contact areas are non-metallic. Parts are cleaned, assembled and double packaged in a clean room. Resin parts for one-touch series KPQ/KPG (for drive system air piping) are polypropylene.
- Clean One-touch fitting
- For blowing systems
- Completely oil free
- Can be used for vacuum (-100kPa) (-14.5psi)
- This product is not intended for use in potable water systems

KPP, Clean One-touch Fitting, Plug
Series KP are one-touch fittings for clean room blow-off systems and drive air systems. The KP series is completely oil free and liquid-contact areas are non-metallic. Parts are cleaned, assembled and double packaged in a clean room. Resin parts for one-touch series KPQ/KPG (for drive system air piping) are polypropylene.
- Clean One-touch fitting
- Plug
- Applicable fitting sizes:
04, 06, 08, 10, 12 - This product is not intended for use in potable water systems

KPQ/KPG, Clean One-touch Fitting
Series KP are one-touch fittings for clean room blow-off systems and drive air systems. The KP series is completely oil free and liquid-contact areas are non-metallic. Parts are cleaned, assembled and double packaged in a clean room. Resin parts for one-touch series KPQ/KPG (for drive system air piping) are polypropylene.
- Clean One-touch fittings
- For drive system air piping
- M5 size standardized
- Resin parts are polypropylene
- KPQ: Brass (electroless nickel plated)
- KPG: Stainless Steel (SUS304)
- This product is not intended for use in potable water systems
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery