KK
S coupler series KK employs a unique connection method. A slim body design and large effective area are achieved with a construction that does not use steel balls or valve springs and therefore does not restrict the flow path. Together with a reduction of the body size, pressing parts and resin parts are used to achieve an overall weight reduction.
KK, S Coupler Series
S coupler series KK employs a unique connection method. A slim body design and large effective area are achieved with a construction that does not use steel balls or valve springs and therefore does not restrict the flow path. Together with a reduction of the body size, pressing parts and resin parts are used to achieve an overall weight reduction.
- S coupler series, general purpose type
- With sleeve lock mechanism (Except KK2)
- Effective area: 3.8 to 82mm²
- Weight: 6.1 to 87.7g
- Fluids: air and water
KKA, S Coupler, Stainless Steel
S coupler series KK employs a unique connection method. A slim body design and large effective area are achieved with a construction that does not use steel balls or valve springs and therefore does not restrict the flow path. Together with a reduction of the body size, pressing parts and resin parts are used to achieve an overall weight reduction.
- Body material: SUS304
- Seal material: FKM
- Non-greased specification (standard)
- Fluid: water, air
KKH, S Coupler (Shock Resistant)
S coupler series KK employs a unique connection method. A slim body design and large effective area are achieved with a construction that does not use steel balls or valve springs and therefore does not restrict the flow path. Together with a reduction of the body size, pressing parts and resin parts are used to achieve an overall weight reduction.
- S coupler series KKH, w/shock absorber cover
- Connection type: male/female thread, nut fitting
- Socket designation only
- Effective area: 3.8 to 82mm²
- Body size: 1/8, 1/4
KK130, S Couplers
S coupler series KK employs a unique connection method. A slim body design and large effective area are achieved with a construction that does not use steel balls or valve springs and therefore does not restrict the flow path. Together with a reduction of the body size, pressing parts and resin parts are used to achieve an overall weight reduction.
- Plug & socket variations: male & female thread, barb fitting, nut fitting, one-touch fitting
- Operating pressure range: 0 to 1.5MPa, one-touch fitting types : 0 to 1.0MPa
- Proof pressure: 2.0MPa
- Male thread types provided with sealant as standard
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery