- SMC Home
- Products
- Connectors
- Speed Controllers
- AS-JAS w-Built-in One-touch Fitting
- Special Environment
- Flame Resistant
Flame Resistant
AS speed controller variants for operation in special environments include clean room, metal body, and flame resistant types.
AS*2*1F-W2D, Speed Controller, One-touch Fitting, Flat Head Screwdriver Adjusting, Flame Resistant
AS speed controller variants for operation in special environments include clean room, metal body, and flame resistant types.
- Flow rate can be adjusted with a flat head screwdriver
- Prevents inadvertent operation
- One-touch fittings are standard
- Flame resistant
AS-X900 Flame Resistant Speed Controller w/ One-Touch Fittings In-line
AS-X900 is a flame-resistant (PBT body) speed controller with one-touch fitting in-line type. Applicable tubing materials are FR double layer and FR soft nylon (refer to web catalog for details on tubing).
- Uses flame-resistant resin (Equivalent to UL-94 Standard V-0)
- Application tubing O.D.: ø6, ø8, ø10
AS*2*1F-W2, Speed Controller, One-touch Fitting, Elbow Type, Flame Resistant
AS speed controller variants for operation in special environments include clean room, metal body, and flame resistant types.
- Flame resistant (equivalent to UL-94 Standard V-0)
- Tube swivles 360°
- Maximum operating pressure: 1MPa max
- Applicable tubing materials: FR double layer, FR soft nylon
- Retainer prevents accidental needle loss
- Comes standard w/seal
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery