- SMC Home
- Products
- Connectors
- Speed Controllers
- AS-JAS w-Built-in One-touch Fitting
- Special Environment
- Metal Body
Metal Body
AS speed controller variants for operation in special environments include clean room, metal body, and flame resistant types.
ASB, Speed Controller, One-Touch Fitting, Elbow (Metal Button and Body)
The ASB series speed controllers feature an all metal exterior for improved environmental resistance. This enables their use in welding applications as well as where UV exposure is a concern.
- All metal elbow type speed controller with One-touch fittings
- Threaded connection: M5 x 0.8/10-32UNF through 1/2", R, NPT and G
- Tube connection: 5/32" - 1/2" (inch), 4 - 12mm (metric)
- Meter-in and meter-out types available
- Available without Ni-plating for better performance in welding environments
ASBL, Metal Speed Controller, Low Profile Type
The ASBL series speed controllers feature an all metal exterior for improved environmental resistance. This enables their use in welding applications as well as where UV exposure is a concern. The ASBL comes with the low-profile type for those tight areas. It can be rotated by loosening the hexagonal stud then retightening at the preferred position.
- Option for welding spatter cover
- Can rotate fittings up to 360 degrees
- Threaded connection: M5 x 0.8/10-32UNF through 1/2", R, NPT and G
- Applicable Tubing O.D.: Ø 4 to Ø 12 mm and Ø 5/32" to Ø 1/2"
- Meter-in and meter-out types available
ASB-D, Speed Controller, One-Touch Fitting, Elbow, Screwdriver Adjustment (Metal Button and Body)
The ASB-D series speed controllers feature an all metal exterior for improved environmental resistance. This enables their use in welding applications as well as where UV exposure is a concern. The ASB-D is adjusted using a flat head screwdriver to avoid unintended adjustments.
- All metal elbow type speed controller with One-touch fittings
- Flat head screwdriver required for adjustment (with lock nut)
- Threaded connection: M5 x 0.8/10-32UNF through 1/2", R, NPT and G
- Tube connection: 5/32" - 1/2" (inch), 4 - 12mm (metric)
- Meter-in and meter-out types available
ASB-H, Hex Wrench Adjustable Metal Speed Controller with Indicator
The ASB-H all-metal construction provides superior environmental resistance, making it ideal for use in environments with welding spatter. The indicator allows the user to easily adjust the flow rate before mounting and operating the cylinder, which helps to reduce setting time and errors. The flow rate can be adjusted using a hexagon wrench tool, which prevents accidental manual operation. The adjustment needle lock nut feature is standard, which prevents unauthorized adjustment and unwanted operation of the needle from the set position due to vibrations or impacts.
- All metal elbow type speed controller with One-touch fittings
- Indicator for easy flow rate adjustment before mounting and operating the cylinder
- Available without Ni-plating for better performance in welding enviromnents
- Threaded connection: M5 x 0.8/10-32UNF through 1/2", Rc, NPT and G
- Tube connection: 5/32" - 1/2" (inch), 4 - 12 mm (metric)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery