With Indicator
The AS speed controller variants with indicator window allow for numerical verification of flow rate setting.
![AS-FS, Speed Controller with Indicator, Elbow Type](https://content2.smcetech.com/image/medium/AS-FS.jpg)
![](https://content2.smcetech.com/image/medium/core-prod.jpg)
AS-FS, Speed Controller with Indicator, Elbow Type
The AS speed controller variants with indicator window allow for numerical verification of flow rate setting.
- Two indicator window directions available
- Larger push-lock type handle
- Reduces flow setting time and setting errors
![AS*2*1FS, Speed Controller with Indicator, Elbow Type, Uni Thread](https://content2.smcetech.com/image/medium/AS-2-1FS-U-001-m.jpg)
AS*2*1FS, Speed Controller with Indicator, Elbow Type, Uni Thread
The AS speed controller variants with indicator window allow for numerical verification of flow rate setting.
- Two indicator window directions available
- Larger push-lock type handle
- Reduces flow setting time and setting errors
- Flow rate reproducibility
- Easier to insert and remove the tube
![AS-FS(G)A, Speed Controller with Compact Indicator, In-line Type](https://content2.smcetech.com/image/medium/ASGFSA_Inline.jpg)
AS-FS(G)A, Speed Controller with Compact Indicator, In-line Type
The AS-FS(G)A in-line type speed controller variants with indicator window allow for numerical verification of flow rate setting. The numerical flow rate control with indicator window allows for precise settings, while the Vernier scale indication provides 1/4 increment fine tuning. This reduces work hours and setting mistakes.
- Applicable for tube connections up to 12mm or 1/2"
- Push-lock adjustment with numerical indicator
- Needle guide available with Brass or Stainless Steel
![AS*2*1FSG, Speed Controller with Indicator, Elbow Type, Stainless Steel](https://content2.smcetech.com/image/medium/AS-FS_Stainless.jpg)
AS*2*1FSG, Speed Controller with Indicator, Elbow Type, Stainless Steel
The AS speed controller variants with indicator window allow for numerical verification of flow rate setting.
- Easier to operate w/larger handle
- Wide viewing angle
- Two indicator window directions available
![AS*2FS, Speed Controller with Indicator, In-line Type](https://content2.smcetech.com/image/medium/AS-FS-004-m.jpg)
![](https://content2.smcetech.com/image/medium/core-prod.jpg)
AS*2FS, Speed Controller with Indicator, In-line Type
The AS speed controller variants with indicator window allow for numerical verification of flow rate setting.
- Speed controller with indicator, In-line type
- Max. operating pressure: 1MPa
- Tubing Material: nylon, soft nylon, polyurethane, FEP, PFA
- Body Size: M5, 1/8, 1/4, 3/8, 1/2
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery