- SMC Home
- Products
- Connectors
- Speed Controllers
- AS Standard
AS (Standard)
Lightweight, compact, and precision control make these speed controls the right choice for many heavy-duty applications. These speed controls are offered with in-line and elbow construction to give the widest choice to your unique application. Locking nuts are included as standard as well as simplified mounting. Thread sizes range from M3 to 2 and are available in both inch (NPT) and metric R/Rc(PT)
![AS*2,4*0, Speed Controller, Standard, Metal Body Elbow Style](https://content2.smcetech.com/image/medium/AS-2-0-001-m.jpg)
AS*2,4*0, Speed Controller, Standard, Metal Body Elbow Style
Lightweight, compact, and precision control make these speed controls the right choice for many heavy-duty applications. These speed controls are offered with in-line and elbow construction to give the widest choice to your unique application. Locking nuts are included as standard as well as simplified mounting. Thread sizes range from M3 to 2 and are available in both inch (NPT) and metric R/Rc(PT)
- Metal body elbow style
- Body sizes: M3, M5, 1/8, 1/4, 3/8, 1/2
- Meter in or meter out
- Port sizes: M3, M5, 10-32UNF, 1/8, 1/4, 3/8, 1/2
![AS*2*0-T, Speed Controller, Elbow Type, Metal Body, Tamper Proof](https://content2.smcetech.com/image/medium/AS-2-0-D-001-m.jpg)
AS*2*0-T, Speed Controller, Elbow Type, Metal Body, Tamper Proof
Lightweight, compact, and precision control make these speed controls the right choice for many heavy-duty applications. These speed controls are offered with in-line and elbow construction to give the widest choice to your unique application. Locking nuts are included as standard as well as simplified mounting. Thread sizes range from M3 to 2 and are available in both inch (NPT) and metric R/Rc(PT)
- Metal elbow type tamper proof speed controller
- Requirement of special tool for adjustments offers extra
protection against inadvertent operation - On standard products, all brass parts are electroless nickel plated
- Meter-in and meter-out types easily determined by the flow
directionsymbol on the metal body - Threads with and without sealant areavailable as standard
![AS-D, Speed Controller, Metal Body Elbow Style, Flat Head Screwdriver Adjusting](https://content2.smcetech.com/image/medium/AS-2-0-D-001-m.jpg)
AS-D, Speed Controller, Metal Body Elbow Style, Flat Head Screwdriver Adjusting
Lightweight, compact, and precision control make these speed controls the right choice for many heavy-duty applications. These speed controls are offered with in-line and elbow construction to give the widest choice to your unique application. Locking nuts are included as standard as well as simplified mounting. Thread sizes range from M3 to 2 and are available in both inch (NPT) and metric R/Rc(PT)
- Flow rate can be adjusted with a flat head screwdriver
- Prevents inadvertent manual operation
- Meter-out and meter-in types can be visually distinguished
by the flow direction symbol on the metal body - On standard models, all brass parts are electroless nickel plated
- Available in PT, NPT or G(PF) port sizes
![AS*000, Speed Controller, In-line](https://content2.smcetech.com/image/medium/AS-000-001-m.jpg)
AS*000, Speed Controller, In-line
Lightweight, compact, and precision control make these speed controls the right choice for many heavy-duty applications. These speed controls are offered with in-line and elbow construction to give the widest choice to your unique application. Locking nuts are included as standard as well as simplified mounting. Thread sizes range from M3 to 2 and are available in both inch (NPT) and metric R/Rc(PT)
- Speed controller standard in-line style
- Body sizes: M3, M5, 1/8, 1/4, 3/8, 1/2
- Port sizes: M3, M5, 01, 02, 03, 04
![AS**0, Speed Controller, Large Flow In-line Style](https://content2.smcetech.com/image/medium/AS-large_flow-001-m.jpg)
AS**0, Speed Controller, Large Flow In-line Style
Lightweight, compact, and precision control make these speed controls the right choice for many heavy-duty applications. These speed controls are offered with in-line and elbow construction to give the widest choice to your unique application. Locking nuts are included as standard as well as simplified mounting. Thread sizes range from M3 to 2 and are available in both inch (NPT) and metric R/Rc(PT)
- Large flow in-line style
- Body sizes: 1/2, 3/4, 1, 1-1/4, 1-1/2
- Port sizes: 1/4, 3/8, 1/2, 3/4, 1, 1-1/4, 1-1/2, 2
![AS3500, Speed Controller, In-line](https://content2.smcetech.com/image/medium/AS3500-001-m.jpg)
AS3500, Speed Controller, In-line
Lightweight, compact, and precision control make these speed controls the right choice for many heavy-duty applications. These speed controls are offered with in-line and elbow construction to give the widest choice to your unique application. Locking nuts are included as standard as well as simplified mounting. Thread sizes range from M3 to 2 and are available in both inch (NPT) and metric R/Rc(PT)
- In-line push locking style
- Port sizes: 1/4, 3/8
![AS-X800 Speed Controller, In-line](https://content2.smcetech.com/image/medium/AS_X800.jpg)
AS-X800 Speed Controller, In-line
AS-X800 is an all stainless inline speed control model that is well suited for harsh environments. Its 316 SUS construction permits use in applications where washdown or chemical exposure is a concern. Additionally, outdoor installations are possible with its -49 to +176°F (-45 to +80°C) operating temperature range.
- 316 SUS construction, NACE compliant
- 3 models available: 1/4, 3/8, 1/2" NPT
- Simple adjustment by hand or screwdriver
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery