ASG
Suitable for applications where copper free specifications are required, the stainless steel series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging.
ASG, Stainless Steel Speed Controller with One-touch Fitting
Suitable for applications where copper free specifications are required, the “ASG” series can also be used in areas where wash down could degrade standard flow controls, such as food and packaging. This series is designed to offer the maximum control by increasing the number of turns of the needle to 10. High environmental resistance due to the all stainless steel exterior. This series also incorporates SMC’s one-touch fitting available for tubing sizes from 4mm to 12mm OD.
- Max. operating temperature: 150°C
- NSF H1 grease
- Connection thread: M5, Rc, G
- Material: stainless steel 316 (body), FKM (seal material)
HF2A-ASG, Water Resistant Stainless Steel Speed Controller
HF2A-ASG constructed with a water-resistant design and stainless steel external components, ideal for applications exposed to moisture, water droplets, or frequent cleaning. The use of NSF H1 grease ensures compatibility with food-grade applications and maintains optimal performance in hygienic conditions.
The HF2A-ASG speed controller combines robust build quality with precise control, making it the perfect choice for applications in the food processing, pharmaceutical, and other demanding industries.
- Stainless Steel exterior: Corrosion Resistant and Easy to clean
- NSF-H1 Grease
- Max Operating Temperature: 150°C
- Rounded knob and locknut to reduce liquid buildup
- Uses FDA compliant FKM Seal
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery