- SMC Home
- Products
- Connectors
- Tubing
- Antistatic Tubing
Antistatic Tubing
SMC’s TAS and TUS antistatic tubing is conductive tubing designed to ground out static. Both series work in conjunction with our KA series fittings and semi-conductive vacuum cups to create a complete a complete system to prevent damage to electronic parts.

TAS, Anti-static Soft Nylon Tubing
Series TAS is designed for air pressure piping to product or assembly while preventing static electricity. It is made of a conductive nylon + flame resistant nylon material (UL-94 standard, V-0) and is available in black 20m or 100m rolls.
- Applicable tubing O.D.: Ø 3.2 to Ø 12 mm
- Operating temperature: 0 to 40 °C
- Colour: black.

TUS, Soft Polyurethane Tubing, Metric
Series TU tubing represents a new high quality standard in metric size polyurethane tubing. Series TUH, hard polyurethane tubing, is available in a standard or high pressure type and TUS is a soft polyurethane tubing.
- Available in 8 standard colors
- Soft polyurethane tubing
- Suitable for piping in confined spaces
- Extremely flexible
- Maximum operating pressure 0.6MPa at 20°C

TAU, Anti-static, Polyurethane Tubing
Series TAU is designed for air pressure piping to product or assembly while preventing static electricity. It is made of a conductive polyurethane material and is available in black 20m or 100m rolls.
- Applicable tubing O.D.: Ø 3.2 to Ø 12 mm
- Operating temperature: 0 to 40 °C
- Colour: black.
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery