- SMC Home
- Products
- Connectors
- Flexible Tubing
- Fluororesin Tubing
- TIH FEP Tubing
TIH FEP Tubing
Inch size, fluoropolymer tubing series TIH is available in 4 color variations (translucent, black, red, blue) and 11 size variations. Applicable fittings include high purity fluoropolymer fittings series LQ, and one-touch fittings series KQ2 and KJ. Applicable applications include food, medical care, semiconductor, automobile and general pneumatic piping.
TIH, FEP Tube (Fluororesin), Inch Size
Inch size, fluoropolymer tubing series TIH is available in 4 color variations (translucent, black, red, blue) and 11 size variations. Applicable fittings include high purity fluoropolymer fittings series LQ, and one-touch fittings series KQ2 and KJ. Applicable applications include food, medical care, semiconductor, automobile and general pneumatic piping.
- Approved by FDA
- Applicable tubing O.D.: Ø 4 to Ø 12 mm
- Operating temperature: -20 to 200 °C for air and 0 to 100 °C for water.